Catalog navigation
Wybór modelu CAD
Dostępne producty: 72
HELP_VARIABLE
Company
Sati
Description
08B-2 (12,7 x 7,75 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Bill of material
CD09043
CODE
Code
P
Pitch
12.7 mm
W
Internal width
7.75 mm
DR
Roller
8.51 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
L
Tooth width
7 mm
H2
Tooth width
21 mm
Z
DE
mm
DP
mm
D
mm
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D