Catalog navigation
CAD模型選擇
可提供的產品: 13
HELP_VARIABLE
Company
Sati
Description
08B R. 8,51 - Duplex plate wheels for two single chains
Bill of material
DS09017
CODE
Code
Z
H2
31.0 mm
F
23.8 mm
F1
16.6 mm
DB
mm
D
mm
L
Tooth width
7.0 mm
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D