Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0900660000 - KSWN M50
Bill of material
Weidmueller 0900660000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0900660000
MANUTYPEDESC
Manufacturer Type Description
KSWN M50
DESCSHORT
Short Description
Sealing ring (Cable gland) M 50, Nylon 6
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4032248850105
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
No
BAB664
material
nylon
BAF634
Material
Thermoplast
AAF040
Mass
0.002 kg
BAA020
height
65 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D