Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADBP0400-RE
Bill of material
0ADBP0400-RE
PN
Part Number
0ADBP0400-RE
DESC
Description
Ceramic tube fuse, UL, Fast Acting, 6x32mm Axial Pigtail Fuse, High Voltage Rating, 1000V, 400mA
CURRENT
Current
0,4 A
VAC
Voltage
1000 VAC
VDC
Voltage
1000 VDC
IRAC
Interrupting Rating
10000 AC
IRDC
Interrupting Rating
10000 DC
CS
Case Size
6x32 (Axial Lead)
CHARACTERISTIC
Characteristic
Fast Blow
PACKAGING
Packaging
Bulk (Pigtail)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D