Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADKC1600-BE
Bill of material
0ADKC1600-BE
PN
Part Number
0ADKC1600-BE
DESC
Description
Ceramic tube fuse, 5x20mm, UL, Slow Blow, 1.6A, 600V
CURRENT
Current
1.6 A
VAC
Voltage
600 AC
VDC
Voltage
500 DC
IRAC
Interrupting Rating
200 AC
IRDC
Interrupting Rating
300 DC
CS
Case Size
5x20
CHARACTERISTIC
Characteristic
Slow Blow
MOUNTING
Mounting
Holder
PACKAGING
Packaging
Bulk (Cartridge)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D