Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADKP0630-RE
Bill of material
0ADKP0630-RE
PN
Part Number
0ADKP0630-RE
DESC
Description
Ceramic tube fuse, Axial Pigtail 5x20mm, UL, Slow Blow, 630mA, 600V
CURRENT
Current
0.63 A
VAC
Voltage
600 AC
VDC
Voltage
500 DC
IRAC
Interrupting Rating
200 AC
IRDC
Interrupting Rating
300 DC
CS
Case Size
5x20 (Axial Lead)
CHARACTERISTIC
Characteristic
Slow Blow
MOUNTING
Mounting
Through Hole
PACKAGING
Packaging
Bulk (Pigtail)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D