Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKK-9800-BB
Bill of material
0AKK-9800-BB
PN
Part Number
0AKK-9800-BB
DESC
Description
1000V-Rated fuse forEV/HEV/ESS applications, 80A, stud mount with offset blade
CR
Current Rating
80 A
VDC
Voltage
1000 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
aR
Recommendations
Loading ...
Download CAD models
Previews
3D
2D