Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKLB9100-BE
Bill of material
0AKLB9100-BE
PN
Part Number
0AKLB9100-BE
DESC
Description
1000V-Rated fuse for EV & HEV applications, 10A, stud mount with offset blade
CR
Current Rating
10 A
VDC
Voltage
1000 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range
Recommendations
Loading ...
Download CAD models
Previews
3D
2D