Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKMB9600-BD
Bill of material
0AKMB9600-BD
PN
Part Number
0AKMB9600-BD
DESC
Description
500V-Rated fuse for EV/HEV/ESS applications, 60A, stud mount with offset blade
CR
Current Rating
80 A
VDC
Voltage
500 VDC
IRDC
Interrupting Rating
20000 DC
CHARACTERISTIC
Characteristic
Full Range
Recommendations
Loading ...
Download CAD models
Previews
3D
2D