Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALCB9600-BD
Bill of material
0ALCB9600-BD
PN
Part Number
0ALCB9600-BD
DESC
Description
800V-Rated fuse for EV/HEV/ESS applications, 60A, Stud mount with offset blade
CURRENT
Current
60 A
VOLTAGE
Voltage
800 DC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range
MS
Mounting Style
Stud-Mount
Recommendations
Loading ...
Download CAD models
Previews
3D
2D