Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_t0t12a - Bel Power Solutions
Bill of material
0RCY-T0T12A
PN
Part Number
0RCY-T0T12A
DESC
Description
Eighth-Brick DC-DC Converter, Power 300W, Output 12VDC, 25A, Input 36-72VDC, Active High, with Baseplate, Through Hole Mount, RoHS Complinat
POWER
Power
300 W
VIN
Voltage Input
36-72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
25 A
OT
Operating Temperature
-40 to 85 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D