Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqp_e0s12b - Bel Power Solutions
Bill of material
0RQP-E0S12B
PN
Part Number
0RQP-E0S12B
DESC
Description
Quarter-Brick DC-DC Converter, Power 800W, Output 9-12.6VDC, 66.8A, Input 40-60VDC, Active Low, without droop, Through Hole Mount, RoHS Compliant
POWER
Power
800 W
VIN
Voltage Input
40-60 VDC
OV
Output Voltage
9-12.6 VDC
OC
Output Current
66,8 A
OT
Operating Temperature
-40 to 85 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D