Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0600FF2C
Bill of material
0ZCF0600FF2C
PN
Part Number
0ZCF0600FF2C
DESC
Description
Surface Mount Low Rho PTC Resettable Fuse, 2920 size, 6A, Tape & Reel
VVRVDC
Vmax Voltage Rating
12 VDC
R1O
R1max
0,02 Ohm
IHOLDCR
IHOLD Current Rating
6 A
ITRIPCR
ITRIP Current Rating
12 A
CHARACTERISTIC
Characteristic
Low Rho
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D