Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0075AF2B
Bill of material
0ZCG0075AF2B
PN
Part Number
0ZCG0075AF2B
DESC
Description
1812 SMT PPTC, 0.75 Ih, 24V
VVRVDC
Vmax Voltage Rating
24 VDC
R1O
R1max
0,29 Ohm
IHOLDCR
IHOLD Current Rating
0,75 A
ITRIPCR
ITRIP Current Rating
1,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1500 pcs.)
CS
Case Size
1812
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D