Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0160FF2C
Bill of material
0ZCG0160FF2C
PN
Part Number
0ZCG0160FF2C
DESC
Description
1812 SMT PPTC, 1.60 Ih, 8V
VVRVDC
Vmax Voltage Rating
8 VDC
R1O
R1max
0,1 Ohm
IHOLDCR
IHOLD Current Rating
1,6 A
ITRIPCR
ITRIP Current Rating
3,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
1812
RHSC
RoHS Compliant
YES
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D