Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0200AF2B
Bill of material
0ZCG0200AF2B
PN
Part Number
0ZCG0200AF2B
DESC
Description
1812 SMT PPTC, 2.00 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,085 Ohm
IHOLDCR
IHOLD Current Rating
2 A
ITRIPCR
ITRIP Current Rating
3,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1500 pcs.)
CS
Case Size
1812
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D