Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCH0010FF2E
Bill of material
0ZCH0010FF2E
PN
Part Number
0ZCH0010FF2E
DESC
Description
1210 SMT PPTC, 0.10 Ih, 60V
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
15 Ohm
IHOLDCR
IHOLD Current Rating
0,1 A
ITRIPCR
ITRIP Current Rating
0,25 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1210
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D