Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCH0020FF2E
Bill of material
0ZCH0020FF2E
PN
Part Number
0ZCH0020FF2E
DESC
Description
1210 SMT PPTC, 0.20 Ih, 30V
VVRVDC
Vmax Voltage Rating
30 VDC
R1O
R1max
5 Ohm
IHOLDCR
IHOLD Current Rating
0,2 A
ITRIPCR
ITRIP Current Rating
0,4 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1210
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D