Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0025FF2E
Bill of material
0ZCJ0025FF2E
PN
Part Number
0ZCJ0025FF2E
DESC
Description
1206 SMT PPTC, 0.25 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
2,3 Ohm
IHOLDCR
IHOLD Current Rating
0,25 A
ITRIPCR
ITRIP Current Rating
0,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1206
RHSC
RoHS Compliant
YES
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D