Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0100FF2E
Bill of material
0ZCJ0100FF2E
PN
Part Number
0ZCJ0100FF2E
DESC
Description
1206 SMT PPTC, 1.00 Ih, 6V
VVRVDC
Vmax Voltage Rating
6 VDC
R1O
R1max
0,21 Ohm
IHOLDCR
IHOLD Current Rating
1 A
ITRIPCR
ITRIP Current Rating
1,8 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1206
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D