Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCK0010AF2G
Bill of material
0ZCK0010AF2G
PN
Part Number
0ZCK0010AF2G
DESC
Description
0805 SMT PPTC, 0.10 Ih, 24V
VVRVDC
Vmax Voltage Rating
24 VDC
R1O
R1max
6 Ohm
IHOLDCR
IHOLD Current Rating
0,1 A
ITRIPCR
ITRIP Current Rating
0,3 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (4000 pcs.)
CS
Case Size
805
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D