Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCK0050AF2E
Bill of material
0ZCK0050AF2E
PN
Part Number
0ZCK0050AF2E
ROHSC
RoHS Compliant
YES
DESC
Description
0805 SMT PPTC, 0.50 Ih, 9V
VVRVDC
Vmax Voltage Rating
9 VDC
R1O
R1max
0,85 Ohm
IHOLDCR
IHOLD Current Rating
0,5 A
ITRIPCR
ITRIP Current Rating
1 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
805
RHSC
RoHS Compliant
YES
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D