Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRC0050FF1E
Bill of material
0ZRC0050FF1E
PN
Part Number
0ZRC0050FF1E
DESC
Description
Radial PPTC, 0.50 Ih, 90V
VVR
Vmax Voltage Rating
90 VDC
R1MAX
R1max
1.17 Ω
CHARACTERISTIC
Characteristic
Slow Blow
IHOLCR
IHOLD Current Rating
0.5 A
ITRIPCR
ITRIP Current Rating
1 A
RHSC
RoHS Compliant
YES
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D