Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRM0110FF2B
Bill of material
0ZRM0110FF2B
PN
Part Number
0ZRM0110FF2B
DESC
Description
Radial PPTC, 1.10 Ih, 120V, Tape & Reel
VVRVAC
Vmax Voltage Rating
120 VAC
VVRVDC
Vmax Voltage Rating
120 VDC
R1O
R1max, Ohms
0,38
CHARACTERISTIC
Characteristic
Slow Blow
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
ROHSC
RoHS Compliant
YES
PACKAGING
Packaging
Tape and Reel (1500 pcs.)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D