Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRR0375FF1A
Bill of material
0ZRR0375FF1A
PN
Part Number
0ZRR0375FF1A
DESC
Description
Radial PTC Resettable Fuse, 3.75A, Bulk Pack
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
0,08 Ohm
IMAXCR
Imax Current Rating
40 A
IHOLDCR
IHOLD Current Rating
3,75 A
ITRIPCR
ITRIP Current Rating
7,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D