Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRS0200FF2B
Bill of material
0ZRS0200FF2B
PN
Part Number
0ZRS0200FF2B
DESC
Description
Radial PTC Resettable Fuse, 2A, Tape & Reel
VVR
Vmax Voltage Rating
32 VDC
R1MAX
R1max
0,25 Ohms
CHARACTERISTIC
Characteristic
Slow Blow
IHOLDCR
IHOLD Current Rating
2
ITRIPCR
ITRIP Current Rating
4
PACKAGING
Packaging
Tape and Reel (1500 pcs.)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D