您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
SZW-40-12VDC
Electric Solenoid Valves
Stainless Steel
Normally Closed
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{esvalves/stainless20steel/normally20closed/1-12f22220ss20valves.prj},{NB=SZW-40-12VDC},{SKU=SZW-40-12VDC},{POSITION=NC},{PORT_SIZE=1-1/2\" Female NPT},{VOLTAGE=12V DC},{BODY_MATERIAL=Stainless Steel},{COMPONENTS=Stainless Steel},{SEAL_MATERIAL=Viton® Diaphragm},{ORIFICE_SIZE=40},{TEMP_RANGE=15 to 250° F / -10 to 120°C},{PRESSURE_RANGE=0 - 90 PSI (No Minimum Pressure)},{FLOW_RATE=Cv 29 (Appx 220 GPM @ 60 PSI)},{POWER=40 Watts / 3.25 Amps},{COIL_CONNECTION=Lead Wires},{WEIGHT=4 lb 14 oz},{SUITABLE_MEDIA=*Water - Air - Fuel - *Etc},{LINK=https://www.electricsolenoidvalves.com/1-1-2--inch-12-volt-dc-stainless-steel-electric-solenoid-valve/},{DEFAULTSORTATTR=108}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1-1/2" SS Valves
Bill of material
SZW-40-12VDC
SKU
SZW-40-12VDC
SZW-40-12VDC
POSITION
NC
PORT_SIZE
1-1/2" Female NPT
VOLTAGE
12V DC
12V DC
BODY_MATERIAL
Stainless Steel
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
40
mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
0 - 90 PSI (No Minimum Pressure)
0 - 90 PSI (No Minimum Pressure)
FLOW_RATE
Cv 29 (Appx 220 GPM @ 60 PSI)
POWER
40 Watts / 3.25 Amps
40 Watts / 3.25 Amps
COIL_CONNECTION
Lead Wires
Lead Wires
WEIGHT
4 lb 14 oz
4 lb 14 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-1-2--inch-12-volt-dc-stainless-steel-electric-solenoid-valve/
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D