Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1/2'' Valves
Bill of material
BVB4CV-XR22-J
SKU
PORT_SIZE
1/2" Female NPT
WIRING_TYPE
VOLTAGE
BODY_MATERIAL
Brass
BALL_SEAT
PTFE
GEARS
Metal
BORE_TYPE
Full
FLOW
Bi-Directional
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton®
ORIFICE_SIZE
15 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
0 - 185 PSI (No Minimum)
MAX_TORQUE
2 Nm
POWER
500 mA while actuated
COIL_CONNECTION
Lead Wires
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
ENCLOSURE_RATING
IP67 (NEMA 4 equivalent)
LIFE_EXPECTANCY
70,000 Cycles
LINK
https://www.electricsolenoidvalves.com/1-2-brass-electric-motorized-ball-valve-2-wire-auto-return/
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D