Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1-2250022-1
Bill of material
1-2250022-1
PN
Part Number
1-2250022-1
DESC
Description
1X1, 4G46P1, GIGABIT, Tab Down, With LED
BRAND
Brand
TRP
NOP
Number of Ports
1x1
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
NO
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D