Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_2250157-7
Bill of material
1-2250157-7
PN
Part Number
1-2250157-7
DESC
Description
2X4, S9HG154P1, GIGABIT, 4PPoE, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
2X4
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoEp 30W
Recommendations
Loading ...
Download CAD models
Previews
3D
2D