Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1/4'' Quick Connect Valves
Bill of material
RSC-A2-12VDC
SKU
POSITION
NC
PORT_SIZE
1/4" Quick Connect
VOLTAGE
BODY_MATERIAL
COMPONENTS
Stainless Steel
SEAL_MATERIAL
EPDM Diaphragm
ORIFICE_SIZE
2 mm
TEMP_RANGE
PRESSURE_RANGE
PSI Range=3 - 115 PSI (Minimum Required)
FLOW_RATE
Cv 0.2 (Appx 1.5 GPM @ 60 PSI)
POWER
COIL_CONNECTION
Terminal
WEIGHT
4 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-4-12v-dc-push-connect-plastic-solenoid-valve/
Recommendations
Loading ...
Download CAD models
Previews
3D
2D