Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
1.5 - 2.0 mm panel thickness
Bill of material
HellermannTyton 151-02189
IDNR
Identification
MANUFACTURE19
Manufacturer type description
LAENGEL
Length L
mm
LAENGEL2
Length L2
0.0 mm
BREITEW2
Width (W2)
0.0 mm
BREITEW
Width (W)
mm
HOEHEH2
Height (H2)
0.00 mm
HOEHEH
Height (H)
0.00 mm
BETRIEBSTEM46
Operating temperature
-80 °C bis +538 °C
VPI
Verpackungsinhalt
100 Stk.
BUENDELMAX
Bundle ∅ max.
7.0 mm
BUNDELMIN
Bundle ∅ min.
4.1 mm
MINDESTHALT60
Minimum retaining strength
0 N
BLECHSTAERKEMIN
Blechstärke min.
1.5 mm
BLECHSTAERKEMAX
Blechstärke max.
2.0 mm
MATERIAL
Material
Edelstahl, rostfrei, Typ SS304 (SS304)
FARBE
Colour
Metal (ML)
QUANTITYMIN
Quantity Min.
ORIGIN
Country of Origin
US
URL1
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D