Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
100 130 - 5.0 Profile shafts
Bill of material
100 130 - L = 70_5.0 Profilwelle
CNSORDERNO
Part number
100 130 - L = 70
BEZ
Description
5.0 Profile shafts
INFO
Datenblatt
Info PDF
A
Length
14 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
40 Nm
LP
Polar moment of inertia
2140.29 mm^4
LXLY
Principal moment of inertia
1071.14 mm^4
G
Weight
0.90 kg/m
CNSMASSEXACT
Weight
0.06 kg
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D