Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100000679 - Isolating switching amplifier, 1-channel
Bill of material
100000679
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000679
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Relay output, Adjustable output mode (NO/NC mode), Input monitored for wire breaks/short circuits (ON/OFF switchable), Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, ATEX, IECEx, cUL, Installation in zone 2, SIL 2
EAN
4047101441475
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMXK12-DI01-1S-1R-0/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D