Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001934 - Inductive Linear Position Sensor
Bill of material
100001934
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100001934
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 300 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 16-bit, 4-wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, improved machine safety possible through redundancy, M12 × 1 connector, 5-pin
EAN
4047101454598
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI300P0-Q25LM0-ELIU5X3-H1151
L
Housing length
358 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D