Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002123 - Pressure-Resistant Linear Position Sensor, Analog
Bill of material
100002123
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100002123
DESCSHORT
Short Description
Pressure-Resistant Linear Position Sensor, Analog
DESCLONG
Long Description
Pressure-Resistant Linear Position Sensor, Analog, Operating voltage 8…30 VDC, Measuring range 500 mm, Suited for hydraulic cylinders, Embedded housing design, The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term), Adjustable measuring range, Analog output 0.5…4.5 V, 0.25 m cable with M12 male connector
EAN
4047101458701
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LTE500M-HT10-LU10-P-0.25-H1151
L
Housing length
626.500
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D