Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10000413 - Steel(+)Bind I
Bill of material
10-00-0413-0020-0120
S
Size
L
Length
CNSORDERNO
Order number
P
Pitch
1 mm
TOH
Type of + Hole
DK
Outside Diameter
mm
TDK
tolerance-dk
-0.4 mm
K
Width
mm
TK
tolerance-k
mm
SOW
Size of Washer
SOSW
Size of Spring Washers
LOR
Length of Run -out of thread (a)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D