Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100020090 - TXF700 HMI Series Accessories, Pipe support for TXF705, 707 and 710
Bill of material
100020090
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100020090
DESCSHORT
Short Description
TXF700 HMI Series Accessories, Pipe support for TXF705, 707 and 710
DESCLONG
Long Description
TXF700 HMI Series Accessories, Pipe support for TXF705, 707 and 710, Pipe spacing: 37 mm, Pipe connection: 48 mm, All seals and screws included, Protection class IP67
EAN
4047101526240
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TXF-MT-01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
No recommendations available.
Download CAD models
Previews
3D
2D