Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100026931 - Dynamic Inclinometer
Bill of material
100026931
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100026931
DESCSHORT
Short Description
Dynamic Inclinometer
DESCLONG
Long Description
Dynamic Inclinometer, Operating voltage 10…30 VDC, Rectangular, plastic, Ultem, Status displayed via LED, Angle detection via one axis with 360 ° measuring range and two freely configurable switching outputs (PNP/NPN), High protection class IP68/IP69K, Protected against salt spray and rapid temperature change, 10…30 V DC, Male connector, M12 × 1, 4-pin, Parameterization via IO-Link with USB-2-IOL-0002
EAN
4047101538267
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B1NF360V-QR20-2UPN6X3-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D