카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100028239 - Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Outpu
Bill of material
100028239
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100028239
DESCSHORT
Short Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Outpu
DESCLONG
Long Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Output Current, Operating voltage 320…550 VAC, Broad temperature range, Status LED, High efficiency, > 95 %, 3-phase AC input, Han Q4/2, 24 VDC output, 1 × Han Q4/0, LED interface and control buttons for maximum flexibility
EAN
4047101540116
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU67-3P-1H2-1H0-24250
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D