Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100048143 - Temperature Detection, Probe
Bill of material
100048143
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100048143
DESCSHORT
Short Description
Temperature Detection, Probe
DESCLONG
Long Description
Temperature Detection, Probe, Pt 100 probe according to DIN EN 60751, Resistant to vibrations and shocks, Connectable to TS, TTM, IM34, BL20, BL67, Max. temperature connector: 120°C, Connection mode: 4-wire connection, Process connection Tri-Clamp 1 1/2"
EAN
4047101642834
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TP-504A-TRI1.5-H1141-L100/S3645
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D