Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10007002 - Steel 7-mark Hexagon upset head P
Bill of material
10-00-7002-0060-0150
SIZE
Size
M 6
L
Length
CNSORDERNO
order number
P
Pitch
1.00 mm
K
Width
4.0 mm
TK
tolerance-k
+-0.15 mm
S
Width
10 mm
TS
tolerance-S
-0.2 mm
E
Height
10.9 mm
SOW
Size of Washer
NONE
SOSW
Size of Spring Washer
11.5x1.5
LOR
Length of Run -out of thread (a)
5.1 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D