Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1000950001 - SHIELD LEVER 8 MOD 35MM
Bill of material
Weidmueller 1000950001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1000950001
MANUTYPEDESC
Manufacturer Type Description
SHIELD LEVER 8 MOD 35MM
DESCSHORT
Short Description
Shield clamp for industrial connector, Size: 8, Sheet steel, galvanized
DESCLONG
Long Description
Shield lever for pluggable shielding of shielded cables passed through a corrugated tube or a multiple cable gland into a plug-in enclosure. The potential is conducted to the housing using the metallic transition. Shield clips are used to fasten the shielded conductor to the shield lever.
GTIN
4032248691531
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.036 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D