Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1002940000 - HDC C HX SM6.0AG
Bill of material
Weidmueller 1002940000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1002940000
MANUTYPEDESC
Manufacturer Type Description
HDC C HX SM6.0AG
DESCSHORT
Short Description
Contact (industry plug-in connectors) Male, MixMate, 6 mm², 4 mm, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4032248697229
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
4 mm
AAB754
Contact design
male
AAB785
max. connectable conductor cross-section
6 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
8 mm
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D