Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1003380000 - THM WO T 24.5/100 WS
Bill of material
Weidmueller 1003380000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1003380000
MANUTYPEDESC
Manufacturer Type Description
THM WO T 24.5/100 WS
DESCSHORT
Short Description
Cable coding system, 8 - 23 mm, 100 mm, Tedlar polyvinyl fluoride film®, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248699278
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
23 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
polyvinylidenefluoride (PVDF)
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
120 mm
BAC732
Min. cable diameter
8 mm
BAD656
Without halogens
No
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.838 kg
BAB577
depth
0.025 mm
BAA020
height
24.5 mm
BAF016
width
25 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D