Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1007860000 - ZP 2.5/2AN/QV ZA GN
Bill of material
Weidmueller 1007860000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1007860000
MANUTYPEDESC
Manufacturer Type Description
ZP 2.5/2AN/QV ZA GN
DESCSHORT
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 1, green
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248711529
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
Cross connector
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D