Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1009310000 - SHIELD LEVER 8 MOD HIGH
Bill of material
Weidmueller 1009310000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1009310000
MANUTYPEDESC
Manufacturer Type Description
SHIELD LEVER 8 MOD HIGH
DESCSHORT
Short Description
Shield clamp for industrial connector
DESCLONG
Long Description
Shield lever for pluggable shielding of shielded cables passed through a corrugated tube or a multiple cable gland into a plug-in enclosure. The potential is conducted to the housing using the metallic transition. Shield clips are used to fasten the shielded conductor to the shield lever.
GTIN
4032248713332
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D