Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1011510000 - PDU 2.5/4 RT
Kusovník
Weidmueller 1011510000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1011510000
MANUTYPEDESC
Manufacturer Type Description
PDU 2.5/4 RT
DESCSHORT
Description short
Průchozí svorkovnice, PUSH IN, 4 mm², 800 V, 32 A, Počet připojení: 2
DESCLONG
Description long
Svorkovnice pro připojování nebo spojování vodičů s permanentně zajištěným kontaktem. Kalená ocel odolává mechanickým silám, pocínovaná měď zajišťuje špičkovou vodivost.
GTIN
GTIN-Code
4032248723423
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
32 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
32 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
red
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.007 kg
BAB577
depth
37.734 mm
BAA020
height
52.921 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D