Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10127401 - PwrBlade ULTRA, Right Angle, Receptacle
Bill of material
10127401-H-00-00-00-00-00-00-STD-1
PN
Part Number
10127401-XXH000LF
SERIES
Base Number
10127401
XX
XX - Denotes Series Number Defined by Factory
HDS
Hold Down Selection
N
1-High Power Right Side
N3
2-Low Power Right Side
S
4-Signal Contacts
M3
2-Low Power Left Side
M
1-High Power Left Side
SCT
Signal Contact Type
STD
DESC
Description
0HP+0LP+0S+0LP+0HP
SW
Spacer Length
mm
A
Dim A
11.80 mm
B
Dim B
3.29 mm
C
Dim C
6.08 mm
NOTE
Note
Overall length OK
TL
Tail Length
3.43 mm
LF
Lead Free Option
LF - Lead Free
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D