Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1017050000 - SHIELD LEVER 4 CSB 45°
Bill of material
Weidmueller 1017050000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1017050000
MANUTYPEDESC
Manufacturer Type Description
SHIELD LEVER 4 CSB 45°
DESCSHORT
Short Description
Shield clamp for industrial connector, Size: 4, Sheet steel, galvanized
DESCLONG
Long Description
Shield lever for pluggable shielding of shielded cables passed through a corrugated tube or a multiple cable gland into a plug-in enclosure. The potential is conducted to the housing using the metallic transition. Shield clips are used to fasten the shielded conductor to the shield lever.
GTIN
4032248727582
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D